System Plast 881 Series Split Machined Sprocket with 25 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 881-25R1-DMS-SS
Part #:32481
Catalog #:881-25R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 881 | Pitch Diameter (in): | 5.984 |
| Pitch Diameter (mm): | 151.99 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Bore Shape: | Round |
| Body Style: | Block | Number of Set Screws: | 1 Setscrew |
| Chain Number: | 881 | Bore Diameter (in): | 1 in |
| Number of Keyways: | 1 | Number of Teeth: | 25 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166188085 | Weight: | 1.50 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

