System Plast 881 Series Split Machined Sprocket with 25 Teeth and a 30mm Round Idler Bore - 881-25R30M-RMS
Part #:121288
Catalog #:881-25R30M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Bore Type: | Idler |
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 881 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Bore Diameter (mm): | 30 mm | Number of Set Screws: | None |
| Number of Teeth: | 25 | Number of Keyways: | 0 |
| Chain Number: | 881 |
General Specifications
| UPC: | 726166188566 | Weight: | 1.48 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

