Rexnord 881 Series Split Molded Nylon Sprocket and a 25 Teeth with 1in Round Shaft-Ready Bore with Keyway & Setscrew - 614-44-1
Part #:10028741
Catalog #:614-44-1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Diameter (in): | 1 in | Body Style: | Block |
| Pitch Diameter (in): | 5.984 | Number of Teeth: | 25 |
| Number of Set Screws: | 1 Setscrew | Sprocket Series: | 881 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 1 |
| Bore Type: | Shaft-Ready | Chain Number: | 881 |
| Pitch Diameter (mm): | 151.99 | Material: | Nylon |
| Bore Shape: | Round |
General Specifications
| UPC: | 698210862671 | Weight: | 1.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

