Rexnord 881 Series Split Molded Nylon Sprocket with 25 Teeth and 30mm Round Shaft-Ready Bore with Keyway - L0881663361
Part #:10350817
Catalog #:L0881663361
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | TableTop® | Pitch Diameter (in): | 5.984 |
| Product Line: | Chain and Belt Sprockets | Sprocket Construction: | Molded Split Sprocket |
| Bore Diameter (mm): | 30 mm | Sprocket Series: | 881 |
| Number of Set Screws: | None | Number of Keyways: | 1 |
| Bore Shape: | Round | Number of Teeth: | 25 |
| Material: | Nylon | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 151.99 | Body Style: | Block |
| Chain Number: | 881 |
General Specifications
| UPC: | 782934801990 | Weight: | 1.50 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 48.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483901050 |
| Country of Origin: | Netherlands |

