System Plast 881 Series Split Molded Sprocket with 21 Teeth and a 30mm Round Shaft-Ready Bore - 881-21R30M-DS
Part #:12062N
Catalog #:881-21R30M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 881 | Pitch Diameter (in): | 5.032 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 5.07874015748031 in |
| Outside Diameter (mm): | 129 mm | Number of Keyways: | 1 |
| Number of Teeth: | 21 | Number of Set Screws: | None |
| Sprocket Construction: | Molded Split Sprocket | Body Style: | Block |
| Bore Diameter (mm): | 30 mm | Bore Shape: | Round |
| Chain Number: | 881 |
General Specifications
| UPC: | 726166190903 | Weight: | 0.64 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

