System Plast 881 Series Split Molded Sprocket with 21 Teeth and a 45mm Round Shaft-Ready Bore - 881-21R45M-DS
Part #:12097
Catalog #:881-21R45M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Pitch Diameter (in): | 5.032 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 881 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | TableTop® | Body Style: | Block |
| Number of Teeth: | 21 | Bore Diameter (mm): | 45 mm |
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 881 |
| Number of Set Screws: | None | Bore Shape: | Round |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 787405077546 | Weight: | 0.01 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

