System Plast 881 Series Split Molded Sprocket with 23 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 881-23R1.44-DS-SS
Part #:32111
Catalog #:881-23R1.44-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 881 | Pitch Diameter (in): | 5.508 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Bore Shape: | Round |
| Number of Teeth: | 23 | Body Style: | Block |
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 1 |
| Number of Set Screws: | 1 Setscrew | Bore Diameter (in): | 1-7/16 in |
| Chain Number: | 881 |
General Specifications
| UPC: | 726166149734 | Weight: | 0.89 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 5.55 IN |
| Packaged Height: | 2.65 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

