System Plast 881 Series Split Molded Sprocket with 23 Teeth and a 23mm Round Idler Bore - 881-23R23M-RS
Part #:12109GR
Catalog #:881-23R23M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Pitch Diameter (in): | 5.508 |
| Bore Type: | Idler | Sprocket Series: | 881 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Sprocket |
| Product Group: | TableTop® | Number of Teeth: | 23 |
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 0 |
| Bore Diameter (mm): | 23 mm | Body Style: | Block |
| Bore Shape: | Round | Chain Number: | 881 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166191320 | Weight: | 1.36 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

