System Plast 881 Series Split Molded Sprocket with 25 Teeth and a 23mm Round Idler Bore - 881-25R23M-RS
Part #:12073GR
Catalog #:881-25R23M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Sprocket Series: | 881 |
| Pitch Diameter (in): | 5.984 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Sprocket |
| Product Group: | TableTop® | Number of Keyways: | 0 |
| Sprocket Construction: | Molded Split Sprocket | Body Style: | Block |
| Chain Number: | 881 | Number of Teeth: | 25 |
| Bore Shape: | Round | Number of Set Screws: | None |
| Bore Diameter (mm): | 23 mm |
General Specifications
| UPC: | 726166191016 | Weight: | 1.65 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 2.09 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

