System Plast 881 Series Split Molded Sprocket with 25 Teeth and a 34mm Round Idler Bore - 881-25R34M-RS
Part #:12075GR
Catalog #:881-25R34M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 881 |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Number of Set Screws: | None |
| Number of Teeth: | 25 | Bore Shape: | Round |
| Body Style: | Block | Sprocket Construction: | Molded Split Sprocket |
| Bore Diameter (mm): | 34 mm | Chain Number: | 881 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166194024 | Weight: | 1.15 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

