System Plast 882 Series Split Machined Sprocket with 12 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 882-12R1.5-DMS-SS
Part #:12357S
Catalog #:882-12R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 147.21 |
| Sprocket Series: | 882 | Pitch Diameter (in): | 5.796 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Chain Number: | 882 |
| Number of Set Screws: | 1 Setscrew | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 1 | Bore Shape: | Round |
| Number of Teeth: | 12 | Bore Diameter (in): | 1-1/2 in |
| Body Style: | Block |
General Specifications
| UPC: | 726166189969 | Weight: | 1.60 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 1.85 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

