System Plast 882 Series Split Machined Sprocket with 12 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 882-12R1-DMS-SS
Part #:12355S
Catalog #:882-12R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 882 | Pitch Diameter (in): | 5.796 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Bore Diameter (in): | 1 in |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 12 | Body Style: | Block |
| Number of Set Screws: | 1 Setscrew | Chain Number: | 882 |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166189938 | Weight: | 1.67 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 5.65 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

