System Plast 882 Series Split Machined Sprocket with 12 Teeth and a 23mm Round Idler Bore - 882-12R23M-RMS
Part #:12917
Catalog #:882-12R23M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 882 | Pitch Diameter (in): | 5.796 |
| Bore Type: | Idler | Pitch Diameter (mm): | 147.21 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 5.86614173228346 in |
| Outside Diameter (mm): | 149 mm | Number of Keyways: | 0 |
| Chain Number: | 882 | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Number of Teeth: | 12 | Body Style: | Block |
| Bore Diameter (mm): | 23 mm |
General Specifications
| UPC: | 726166182205 | Weight: | 1.72 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 7.55 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

