System Plast 882 Series Split Machined Sprocket with 12 Teeth and a 40mm Round Idler Bore - 882-12R40M-RMS
Part #:121779
Catalog #:882-12R40M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.796 |
| Sprocket Series: | 882 | Pitch Diameter (mm): | 147.21 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 149 mm |
| Outside Diameter (in): | 5.86614173228346 in | Number of Keyways: | 0 |
| Bore Shape: | Round | Chain Number: | 882 |
| Body Style: | Block | Bore Diameter (mm): | 40 mm |
| Number of Teeth: | 12 | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166188917 | Weight: | 1.15 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

