Rexnord 882 Series Split Molded Nylon Sprocket and a 12 Teeth with 1-3/16in Round Shaft-Ready Bore with Keyway & Setscrew - 614-29-2
Part #:10019780
Catalog #:614-29-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Shape: | Round | Material: | Nylon |
| Sprocket Series: | 882 | Product Line: | Chain and Belt Sprockets |
| Number of Keyways: | 1 | Chain Number: | 882 |
| Product Group: | TableTop® | Number of Set Screws: | 1 Setscrew |
| Number of Teeth: | 12 | Body Style: | Block |
| Bore Diameter (in): | 1-3/16 in | Sprocket Construction: | Molded Split Sprocket |
| Pitch Diameter (mm): | 147.21 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.796 |
General Specifications
| UPC: | 698210868949 | Weight: | 1.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

