Rexnord 882 Series Split Molded Nylon Sprocket with 11 Teeth and a 1in Round Rough Stock Bore (RSB) - 614-100-ENG
Part #:10015494
Catalog #:614-100-ENG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Chain and Belt Sprockets | Number of Keyways: | 0 |
| Number of Set Screws: | None | Bore Shape: | Round |
| Product Group: | TableTop® | Pitch Diameter (in): | 5.324 |
| Sprocket Series: | 882 | Body Style: | Block |
| Material: | Nylon | Pitch Diameter (mm): | 135.23 |
| Bore Type: | Rough Stock Bore (RSB) | Sprocket Construction: | Molded Split Sprocket |
| Chain Number: | 882 | Number of Teeth: | 11 |
| Bore Diameter (in): | 1 in |
General Specifications
| UPC: | 793699719161 | Weight: | 0.66 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

