Rexnord 882 Series Split Molded Nylon Sprocket with 12 Teeth and 1-7/16in Round Idler Bore - 614-29-9
Part #:10028753
Catalog #:614-29-9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 0 |
| Bore Shape: | Round | Bore Type: | Idler |
| Number of Teeth: | 12 | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Sprocket Series: | 882 |
| Body Style: | Block | Bore Diameter (in): | 1-7/16 in |
| Material: | Nylon | Pitch Diameter (mm): | 147.21 |
| Number of Set Screws: | None | Pitch Diameter (in): | 5.796 |
| Chain Number: | 882 |
General Specifications
| UPC: | 698210865344 | Weight: | 2.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

