Rexnord 882 Series Split Molded Nylon Sprocket with 12 Teeth and 1in Round Idler Bore - 614-29-7
Part #:10028749
Catalog #:614-29-7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 882 |
| Sprocket Series: | 882 | Bore Shape: | Round |
| Number of Set Screws: | None | Pitch Diameter (mm): | 147.21 |
| Body Style: | Block | Product Line: | Chain and Belt Sprockets |
| Material: | Nylon | Number of Teeth: | 12 |
| Number of Keyways: | 0 | Product Group: | TableTop® |
| Bore Type: | Idler | Bore Diameter (in): | 1 in |
| Pitch Diameter (in): | 5.796 |
General Specifications
| UPC: | 698210123529 | Weight: | 0.90 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

