System Plast 882 Series Split Molded Sprocket with 10 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 882-10R1.5-DS-SS
Part #:321012
Catalog #:882-10R1.5-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 882 |
| Pitch Diameter (mm): | 123.29 | Pitch Diameter (in): | 4.854 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Bore Diameter (in): | 1-1/2 in |
| Number of Set Screws: | 1 Setscrew | Bore Shape: | Round |
| Body Style: | Block | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Split Sprocket | Number of Teeth: | 10 |
| Chain Number: | 882 |
General Specifications
| UPC: | 726166188979 | Weight: | 1.16 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.85 IN |
| Packaged Height: | 3.05 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

