System Plast 882 Series Split Molded Sprocket with 10 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 882-10R1.25-DS-SS
Part #:321010
Catalog #:882-10R1.25-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.854 |
| Sprocket Series: | 882 | Pitch Diameter (mm): | 123.29 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Sprocket | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 882 | Number of Keyways: | 1 |
| Body Style: | Block | Number of Teeth: | 10 |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166188962 | Weight: | 0.80 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.92 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

