System Plast 882 Series Split Molded Sprocket with 10 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 882-10R1-DS-SS
Part #:321009
Catalog #:882-10R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.854 |
| Pitch Diameter (mm): | 123.29 | Sprocket Series: | 882 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | 1 Setscrew | Bore Diameter (in): | 1 in |
| Body Style: | Block | Bore Shape: | Round |
| Number of Teeth: | 10 | Chain Number: | 882 |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166188955 | Weight: | 0.82 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.92 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

