System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 1-1/2in Round Idler Bore - 882-10R1.5-RS
Part #:321016
Catalog #:882-10R1.5-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 882 | Pitch Diameter (in): | 4.854 |
| Bore Type: | Idler | Pitch Diameter (mm): | 123.29 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Sprocket |
| Product Group: | TableTop® | Sprocket Construction: | Molded Split Sprocket |
| Bore Diameter (in): | 1-1/2 in | Number of Keyways: | 0 |
| Body Style: | Block | Chain Number: | 882 |
| Number of Teeth: | 10 | Number of Set Screws: | None |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405195202 | Weight: | 0.72 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.92 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

