System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 1-1/4in Round Idler Bore - 882-10R1.25-RS
Part #:321014
Catalog #:882-10R1.25-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 123.29 | Pitch Diameter (in): | 4.854 |
| Bore Type: | Idler | Sprocket Series: | 882 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Bore Shape: | Round |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Sprocket Construction: | Molded Split Sprocket | Body Style: | Block |
| Number of Teeth: | 10 | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 882 |
General Specifications
| UPC: | 726166188993 | Weight: | 0.74 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.45 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

