System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 1in Round Idler Bore - 882-10R1-RS
Part #:321013
Catalog #:882-10R1-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 882 | Pitch Diameter (mm): | 123.29 |
| Pitch Diameter (in): | 4.854 | Bore Type: | Idler |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Chain Number: | 882 |
| Bore Diameter (in): | 1 in | Number of Set Screws: | None |
| Number of Teeth: | 10 | Bore Shape: | Round |
| Body Style: | Block | Sprocket Construction: | Molded Split Sprocket |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166188986 | Weight: | 0.82 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.92 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

