System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 25mm Round Shaft-Ready Bore - 882-10R25M-DS
Part #:121009
Catalog #:882-10R25M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 882 |
| Pitch Diameter (in): | 4.854 | Pitch Diameter (mm): | 123.29 |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 125 mm |
| Outside Diameter (in): | 4.92125984251969 in | Number of Keyways: | 1 |
| Number of Set Screws: | None | Number of Teeth: | 10 |
| Bore Shape: | Round | Chain Number: | 882 |
| Body Style: | Block | Bore Diameter (mm): | 25 mm |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 726166191207 | Weight: | 0.82 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

