System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 34mm Round Idler Bore - 882-10R34M-RS
Part #:121011GR
Catalog #:882-10R34M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 882 | Pitch Diameter (in): | 4.854 |
| Pitch Diameter (mm): | 123.29 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Sprocket | Number of Teeth: | 10 |
| Chain Number: | 882 | Number of Set Screws: | None |
| Body Style: | Block | Number of Keyways: | 0 |
| Bore Diameter (mm): | 34 mm |
General Specifications
| UPC: | 726166191238 | Weight: | 0.82 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

