System Plast 882 Series Split Molded Sprocket with 10 Teeth and a 35mm Round Shaft-Ready Bore - 882-12R35M-DS
Part #:12116
Catalog #:882-12R35M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 123.29 | Sprocket Series: | 882 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.854 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (mm): | 149.2 mm |
| Outside Diameter (in): | 5.8740157480315 in | Chain Number: | 882 |
| Bore Diameter (mm): | 35 mm | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | None | Number of Keyways: | 1 |
| Body Style: | Block | Bore Shape: | Round |
| Number of Teeth: | 12 |
General Specifications
| UPC: | 787405080072 | Weight: | 158.00 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

