System Plast 882 Series Split Molded Sprocket with 12 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 882-12R1.44-DS-SS
Part #:32116
Catalog #:882-12R1.44-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Sprocket Series: | 882 |
| Pitch Diameter (in): | 5.796 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Number of Set Screws: | 1 Setscrew |
| Bore Shape: | Round | Number of Teeth: | 12 |
| Body Style: | Block | Chain Number: | 882 |
| Sprocket Construction: | Molded Split Sprocket | Bore Diameter (in): | 1-7/16 in |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166149826 | Weight: | 1.00 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 5.87 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

