System Plast 882 Series Split Molded Sprocket with 12 Teeth and a 1-1/2in Round Idler Bore - 882-12R1.5-RS
Part #:32122
Catalog #:882-12R1.5-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.796 | Bore Type: | Idler |
| Pitch Diameter (mm): | 147.21 | Sprocket Series: | 882 |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Hub Type: | C-Hub Both Sides |
| Body Style: | Block | Bore Diameter (in): | 1-1/2 in |
| Chain Number: | 882 | Number of Keyways: | 0 |
| Number of Teeth: | 12 | Bore Shape: | Round |
| Number of Set Screws: | None | Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 787405196520 | Weight: | 0.81 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 5.87 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

