System Plast 882 Series Split Molded Sprocket with 12 Teeth and a 1-1/4in Round Idler Bore - 882-12R1.25-RS
Part #:32120
Catalog #:882-12R1.25-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 882 | Pitch Diameter (mm): | 147.21 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.796 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Number of Keyways: | 0 |
| Number of Set Screws: | None | Bore Diameter (in): | 1-1/4 in |
| Bore Shape: | Round | Sprocket Construction: | Molded Split Sprocket |
| Number of Teeth: | 12 | Chain Number: | 882 |
| Body Style: | Block |
General Specifications
| UPC: | 726166187989 | Weight: | 1.15 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 5.87 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

