System Plast 882 Series Split Molded Sprocket with 12 Teeth and a 35mm Round Idler Bore - 882-12R35M-RS
Part #:12121
Catalog #:882-12R35M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 882 |
| Pitch Diameter (mm): | 147.21 | Pitch Diameter (in): | 5.796 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (in): | 5.8740157480315 in |
| Outside Diameter (mm): | 149.2 mm | Bore Shape: | Round |
| Number of Set Screws: | None | Number of Teeth: | 12 |
| Chain Number: | 882 | Body Style: | Block |
| Bore Diameter (mm): | 35 mm | Sprocket Construction: | Molded Split Sprocket |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405081116 | Weight: | 0.75 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

