System Plast 882 Series Split Molded Sprocket with 12 Teeth and a 40mm Round Idler Bore - 882-12R40M-RS
Part #:12122
Catalog #:882-12R40M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.796 | Pitch Diameter (mm): | 147.21 |
| Sprocket Series: | 882 | Bore Type: | Idler |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 149.2 mm |
| Outside Diameter (in): | 5.8740157480315 in | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Chain Number: | 882 | Body Style: | Block |
| Number of Set Screws: | None | Number of Teeth: | 12 |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 787405081291 | Weight: | 0.75 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

