System Plast Chain Guide: 0.55"W X 0.39"H X 144"L Green UHMW-PE - VG-P376-12
Part #:VG-P376-12
Catalog #:VG-P376-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | UHMW-PE | Length (ft): | 12 ft |
| Chain Size: | 60 | Color: | Green |
| Product Line: | Guide Products | Product Type: | Chain and Cable Guide |
| Measurement System: | Imperial | Profile: | Chain Guide |
| Product Group: | Profiles |
General Specifications
| UPC: | 787405449121 | Weight: | 0.07 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.55 IN |
| Packaged Height: | 0.39 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

