System Plast Chain Guide: 1.37"W X 1.44"H X 96"L Green UHMW-PE - VG-340-80-8
Part #:VG-340-80-8
Catalog #:VG-340-80-8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Green | Length (ft): | 8 ft |
| Chain Size: | 80 | Material: | UHMW-PE |
| Profile: | Chain Guide | Product Group: | Profiles |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Product Line: | Guide Products |
| Measurement System: | Imperial | Product Type: | Chain and Cable Guide |
General Specifications
| UPC: | 787405488496 | Weight: | 0.18 LB |
| Packaged Width: | 1.37 IN | Packaged Height: | 1.44 IN |

