System Plast CHAIN GUIDE WEAR STRIP - GREEN (KIT)~3 M - VG-AP330CM-G-10
Part #:19098V
Catalog #:VG-AP330CM-G-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Wear stripes | Length (in): | 1.57 in |
| Measurement System: | Metric | Component Series: | VG-AP |
| Material: | UHMWPE | Leveler Type: | Wear strip |
| Product Type: | Wear stripes | Product Line: | Conveying Components |
| Length (mm): | 40 mm | Height (mm): | 10 mm |
| Application: | Wear strips | Height (in): | 0.39 in |
General Specifications
| UPC: | 787405163560 | Weight: | 0.68 LB |
| HTC: | 3916.10.0000 | Country of Origin: | Germany |

