System Plast POLYETHYLENE WEAR STRIP GREEN~60M COIL - VG-F205M-G-200
Part #:19009V
Catalog #:VG-F205M-G-200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Metric | Height (mm): | 5 mm |
| Product Group: | Support for Chain and Belt | Material: | UHMWPE |
| Length (mm): | 20 mm | Leveler Type: | Wear strip |
| Length (in): | 0.79 in | Product Line: | Conveying Components |
| Application: | Support for Chains and Belts | Component Series: | VG-F |
| Product Type: | Wear stripes | Height (in): | 0.2 in |
General Specifications
| UPC: | 787405590120 | Weight: | 0.20 LB |
| HTC: | 3916.10.0000 | Country of Origin: | Germany |

