System Plast Rectangular Wear Strip: 0.19"W X 1"H X 120"L Grey Nolu-S - SS-0316-10
Part #:SS-0316-10
Catalog #:SS-0316-10
KEY FEATURES
- Nolu-S is a proprietary blend of UHMW-PE and solid lubricants.
- Maintains good wear characteristics while significantly reducing coeffiecients of friction compared to standard UHMW.
- Unique self lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry running speeds.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- Minimizes product pulsation on conveyors
- FDA and USDA compliant material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Nolu-S | Length (ft): | 10 ft |
| Width (in): | 0.1875 in | Wear Surface Thickness (in): | 1 in |
| Color: | Grey | Profile: | Rectangular Wear Strip |
| Measurement System: | Imperial | Width (mm): | 4.8 mm |
| Product Line: | Guide Products | Product Group: | Profiles |
| Product Type: | Rectangular |
General Specifications
| UPC: | 726166426064 | Weight: | 0.08 LB |
| Packaged Width: | 0.19 IN | Packaged Height: | 1.00 IN |

