System Plast Articulated Foot, D.60, Standard, L1 107 - LA60H-NM16L105-SN
Part #:17515
Catalog #:LA60H-NM16L105-SN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (mm): | 104 mm | Measurement System: | Metric |
| Spindle Length (in): | 2.44 in | Thread Length (in): | 2.44 in |
| Base Height (in): | 0.9 in | Stem Thread: | M16 |
| Vibration PAD: | RPAD5306 | Product Group: | Levelers |
| Material: | POLYAMIDE | Thread (mm): | M16 mm |
| Stem Material: | Stainless Steel | Component Series: | LA60H |
| Leveler Type: | Articulating leveler | Height (in): | 4.09 in |
| Product Type: | Leveler (Polyamide Base) | Product Line: | Conveying Components |
| Base Height with Pad (in): | 1.02 in | Base Diameter (in): | 2.36 in |
| Static Load (lb): | 900 lb | Misalignment Angle: | ±15° |
General Specifications
| UPC: | 787405147607 | Weight: | 0.28 LB |

