System Plast Articulating Metal Leveler; Series: 1773, Base Diameter: 3, Spindle Length: 1.45-in, Thread: 5/8-11 - 177302U
Part #:177302U
Catalog #:177302U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±4° | Length (in): | 7.3 in |
| Component Series: | 1773 | Measurement System: | Imperial |
| Material: | Stainless Steel | Stem Material: | Stainless Steel |
| Product Type: | Leveler (Sanistar) | Product Group: | Levelers |
| Product Line: | Conveying Components | Thread (in): | 3/4-10 in |
| Base Height (in): | 0.91 in | Spindle Length (in): | 1.45 in |
| Base Diameter (in): | 3 in | Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. |
| Adjustment Range (in): | 1.45 in | Max Load Capacity (lb): | 1,800 lb |
General Specifications
| UPC: | 787405152182 | Weight: | 0.93 LB |

