System Plast Articulating Metal Leveler; Series: LSS100, Base Diameter: , Spindle Length: 5.24-mm, Thread: M24 - LSS100-SM24L165
Part #:177112
Catalog #:LSS100-SM24L165
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±8° | Wrench Size (mm): | 19 mm |
| Material: | Stainless Steel | Stem Material: | Stainless Steel |
| Spindle Length (mm): | 133 mm | Product Type: | Leveler (Sanistar) |
| Product Line: | Conveying Components | Spindle Length (in): | 5.24 in |
| Component Series: | LSS100 | Thread (mm): | M24 mm |
| Base Diameter (in): | 0 in | Base Height (mm): | 30 mm |
| Length (mm): | 165 mm | Measurement System: | Universal |
| Base Diameter (mm): | 100 mm | Thread Length (mm): | 133 mm |
| Product Group: | Levelers | Max Load Capacity (N): | 20,000 N |
General Specifications
| UPC: | 726166558567 | Weight: | 1.85 LB |
| HTC: | 7318.15.8082 | Country of Origin: | Germany |

