System Plast Articulating Metal Leveler; Series: LSS100, Base Diameter: , Spindle Length: 6.81-mm, Thread: M24 - LSS100-SM24L205
Part #:177113
Catalog #:LSS100-SM24L205
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wrench Size (mm): | 19 mm | Deflection Angle: | ±8° |
| Spindle Length (mm): | 173 mm | Component Series: | LSS100 |
| Base Diameter (in): | 0 in | Thread (mm): | M24 mm |
| Product Group: | Levelers | Base Height (mm): | 30 mm |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Spindle Length (in): | 6.81 in | Thread Length (mm): | 173 mm |
| Material: | Stainless Steel | Length (mm): | 205 mm |
| Base Diameter (mm): | 100 mm | Stem Material: | Stainless Steel |
| Product Type: | Leveler (Sanistar) | Max Load Capacity (N): | 20,000 N |
General Specifications
| UPC: | 726166557171 | Weight: | 1.85 LB |
| HTC: | 7318.15.8082 | Country of Origin: | Germany |

