System Plast Articulating Metal Leveler; Series: VG-592, Base Diameter: 1.88, Spindle Length: 2-in, Thread: 1/2-13 - VG-592-01-P12-L3
Part #:VG-592-01-P12-L3
Catalog #:VG-592-01-P12-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±15° | Product Type: | Leveler (Metal) |
| Measurement System: | Imperial | Length (in): | 3.13 in |
| Thread (in): | 1/2-13 in | Product Group: | Levelers |
| Product Line: | Conveying Components | Base Diameter (in): | 1.88 in |
| Component Series: | VG-592 | Material: | Stainless Steel |
| Stem Material: | Zinc Plated | Spindle Length (in): | 2 in |
| Application: | Equipment and machine support requiring a metal leveler. | Max Load Capacity (lb): | 5,000 lb |
| Height Up To Nut Flat (in): | 1.13 in |
General Specifications
| UPC: | 787405258440 | Weight: | 0.92 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 4.90 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

