System Plast Articulating Metal Leveler; Series: VG-592, Base Diameter: 1.88, Spindle Length: 2-in, Thread: 1/2-13 - VG-592-01-S12-L5
Part #:VG-592-01-S12-L5
Catalog #:VG-592-01-S12-L5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±15° | Length (in): | 3.13 in |
| Measurement System: | Imperial | Product Type: | Leveler (Metal) |
| Material: | Stainless Steel | Component Series: | VG-592 |
| Stem Material: | Stainless Steel | Base Diameter (in): | 1.88 in |
| Spindle Length (in): | 2 in | Thread (in): | 1/2-13 in |
| Product Line: | Conveying Components | Product Group: | Levelers |
| Height Up To Nut Flat (in): | 1.13 in | Max Load Capacity (lb): | 5,000 lb |
General Specifications
| UPC: | 787405258488 | Weight: | 0.59 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

