System Plast Articulating Metal Leveler; Series: VG-592, Base Diameter: 1.88, Spindle Length: -in, Thread: 1/2-13 - VG-592B-01-P12
Part #:VG-592B-01-P12
Catalog #:VG-592B-01-P12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±15° | Product Line: | Conveying Components |
| Component Series: | VG-592 | Stem Material: | Zinc Plated |
| Base Diameter (in): | 1.88 in | Product Type: | Leveler (Metal) |
| Thread (in): | 1/2-13 in | Product Group: | Levelers |
| Measurement System: | Imperial | Material: | Stainless Steel |
| Height Up To Nut Flat (in): | 1.13 in | Max Load Capacity (lb): | 5,000 lb |
General Specifications
| UPC: | 787405258501 | Weight: | 0.25 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

