System Plast Articulating Metal Leveler; Series: VG-596, Base Diameter: 3, Spindle Length: -in, Thread: 3/4-10 - VG-596B-01-S34
Part #:VG-596B-01-S34
Catalog #:VG-596B-01-S34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±15° | Stem Material: | Stainless Steel |
| Product Line: | Conveying Components | Material: | Stainless Steel |
| Measurement System: | Imperial | Base Diameter (in): | 3 in |
| Product Type: | Leveler (Metal) | Component Series: | VG-596 |
| Product Group: | Levelers | Thread (in): | 3/4-10 in |
| Max Load Capacity (lb): | 7,200 lb | Height Up To Nut Flat (in): | 1.5 in |
General Specifications
| UPC: | 787405258723 | Weight: | 1.76 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 7318.15.8082 |
| Country of Origin: | United States of America |

