System Plast Articulating Metal Leveler; Series: VG-598, Base Diameter: 4, Spindle Length: -in, Thread: 1-8 - VG-598B-01-P100
Part #:VG-598B-01-P100
Catalog #:VG-598B-01-P100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Deflection Angle: | ±15° | Material: | Stainless Steel |
| Product Type: | Leveler (Metal) | Base Diameter (in): | 4 in |
| Measurement System: | Imperial | Component Series: | VG-598 |
| Product Group: | Levelers | Thread (in): | 1-8 in |
| Stem Material: | Zinc Plated | Product Line: | Conveying Components |
| Height Up To Nut Flat (in): | 1.88 in | Max Load Capacity (lb): | 22,000 lb |
General Specifications
| UPC: | 787405258785 | Weight: | 2.44 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

