System Plast Articulating Plastic Leveler; Series: , Base Diameter: 3, Spindle Length: 3.95-in, Thread: 1/2-13 - ADJ LEVELER
Part #:177053U
Catalog #:ADJ LEVELER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Stainless Steel Leveler | Vibration PAD: | Rubber |
| Thread (in): | 1/2-13 in | Product Line: | Conveying Components |
| Product Type: | Leveler (Sanistar) | Thread Length (in): | 2.75 in |
| Component Series: | 1770 | Stem Material: | Stainless Steel |
| Measurement System: | Imperial | Product Group: | Levelers |
| Height (in): | 0.91 in | Spindle Length (in): | 3.95 in |
| Length (in): | 3.95 in | Base Diameter (in): | 3 in |
| Material: | Stainless Steel | Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. |
| Misalignment Angle: | ±4° | Static Load (lb): | 1,800 lb |
General Specifications
| UPC: | 787405151680 | Weight: | 0.53 LB |
| HTC: | 7318.15.8082 | Country of Origin: | Germany |

