System Plast Articulating Plastic Leveler; Series: , Base Diameter: 3, Spindle Length: 4.7-in, Thread: 1/2-13 - 177054U
Part #:177054U
Catalog #:177054U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Stainless Steel Leveler | Vibration PAD: | Rubber |
| Base Diameter (in): | 3 in | Thread Length (in): | 3.5 in |
| Material: | Stainless Steel | Length (in): | 4.7 in |
| Product Type: | Leveler (Sanistar) | Stem Material: | Stainless Steel |
| Spindle Length (in): | 4.7 in | Measurement System: | Imperial |
| Component Series: | 1770 | Product Group: | Levelers |
| Product Line: | Conveying Components | Thread (in): | 1/2-13 in |
| Height (in): | 0.91 in | Application: | Conveyor and machinery support with built-in vibration pad, polished surface, and sanitary design. |
| Misalignment Angle: | ±4° | Static Load (lb): | 1,800 lb |
General Specifications
| UPC: | 787405151697 | Weight: | 0.75 LB |

