System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 10.71-in, Thread: 3/4-10 Loc-A-Lign - VG-501-01-S34-L10T
Part #:VG-501-01-S34-L10T
Catalog #:VG-501-01-S34-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Components | Thread Length (in): | 8.81 in |
| Leveler Type: | Loc-A-lign Articulating Lever | Product Group: | Levelers |
| Base Diameter (in): | 2.38 in | Component Series: | VG-501 |
| Base Height with Pad (in): | 1.97 in | Base Height (in): | 1.9 in |
| Height (in): | 10.71 in | Vibration PAD: | VG-504 |
| Product Type: | Leveler (Loc-a-Lign) | Material: | Polyamide |
| Thread (in): | 3/4-10 in | Stem Material: | Stainless Steel |
| Measurement System: | Imperial | Length (in): | 10.71 in |
| Misalignment Angle: | ±15° | Static Load (lb): | 2,000 lb |
General Specifications
| UPC: | 787405238862 | Weight: | 1.12 LB |
| HTC: | 7318.15.8082 | Country of Origin: | United States of America |

