System Plast Articulating Plastic Leveler; Series: VG-501, Base Diameter: 2.38, Spindle Length: 2.61-mm, Thread: M16 - VG-501D-01-SM16-L3
Part #:VG-501D-01-SM16-L3
Catalog #:VG-501D-01-SM16-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating with solid base | Stem Thread: | M16 |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Length (in): | 4.51 in | Stem Material: | Stainless Steel |
| Product Group: | Levelers | Base Height (in): | 0.9 in |
| Component Series: | VG-501 | Measurement System: | Universal |
| Base Diameter (in): | 2.38 in | Thread (mm): | M16 mm |
| Product Type: | Leveler (Polyamide Base) | Spindle Length (in): | 2.61 in |
| Application: | Conveyor and machinery support. | Misalignment Angle: | ±15° |
| Static Load (lb): | 3,000 lb |
General Specifications
| UPC: | 787405239326 | Weight: | 0.20 LB |

